Overview
Description
The ISL78301 is a high voltage, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” automotive applications. The ISL78301 operates from an input voltage of +6V to +40V under normal operating conditions and operates down to +3V under a cold crank. It consumes only 18µA of quiescent current at no load on the adjustable version. The ISL78301 is available in a fixed 3. 3V, 5V and adjustable output voltage (2. 5V to 12V) options. It features an EN pin that can be used to put the device into a low-quiescent current shutdown mode where it draws only 2µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL78301 is AEC-Q100 qualified. It is rated over the -40°C to +125°C automotive temperature range and is available in a 14 Ld HTSSOP with an exposed pad package.
Features
- Optimized for "always-on" automotive applications
- 18µA typical quiescent current
- Guaranteed 150mA output current
- Operates through cold crank down to 3V
- 40V tolerant logic level (TTL/CMOS) enable input
- 2µA of typical shutdown current
- Low dropout voltage of 295mV at 150mA
- Fixed +3.3V, +5.0V and adjustable output voltage options
- Stable operation with 10µF output capacitor
- Thermal shutdown and current limit protection
- -40°C to +125°C operating temperature range
- Thermally enhanced 14 Ld exposed pad HTSSOP package
- AEC-Q100 Qualified
- 5kV ESD HBM Rated
- Pb-Free (RoHS Compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 640 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
3 items
|
Design & Development
Boards & Kits
Power Distribution Box with eFuse Reference Board
With this eFuse (electronic fuse) box reference board, Renesas provides an efficient solution for power distribution systems. The compact, only 30cm2 sized board includes 10 output channels switched by Renesas Intelligent Power Devices (IPD), which enable intelligent and protected switching of...
Test this Board Remotely
12 V Motor Control Evaluation System for RL78/F24
This kit is for motor control evaluation with RL78/F24 (48-pin) product.
This kit includes a permanent magnetic synchronous motor (TG-55N-KA 12V; Tsukasa Electric Co., Ltd), allowing users to easily start evaluating the motor after purchase.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: