Skip to main content

Overview

Description

The RAA808015 is a compact single-channel DCDC Synchronous Buck regulator. To cover 2.7~5.5V input rail and 5A loading applications, the regulator requires a high switching frequency to minimize inductor size, improve transient response performance, and improve light-load efficiency. The regulator is designed with COT IP to improve transient response performance and PFM to improve light load efficiency. It comes in two derivatives, RAA808015A (DEM) and RAA808015B (Force PWM) Simplify the BOM number without compensation. The RAA808015A/B are available in a 10-pin 2*2.5 QFN package.

Features

  • 2.7V to 5.5V operating input range
  • 5A output current
  • Output adjustable from 0.6V
  • 100% duty cycle in dropout
  • 20mΩ and 16mΩ internal power MOSFET switches
  • High switching frequency (1.8MHz)
  • EN for Power Sequencing
  • Operation modes options: RAA808015A (DEM) and RAA808015B (Force PWM)
  • Fixed Soft Start time
  • Cycle-by-cycle overcurrent protection (3 times)
  • OCP and SCP with Hiccup mode
  • Input undervoltage lockout (UVLO)
  • Over-temperature protection
  • Small QFN 2x2.5 package

Comparison

Applications

  • High power density distributed power system
  • POL for core of DSP/ASIC/MCU
  • Clouding and networking
  • Telecom
  • Industrial
  • Medical equipment

Documentation

Type Title Date
Datasheet PDF 1.25 MB
Manual - Development Tools PDF 599 KB
Product Reliability Report PDF 203 KB
3 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: