Skip to main content

Overview

Description

The RAA223012 demonstration boards (RTKA223012DR0010BU and RTKA223012DR0020BU) are high voltage buck converters that demonstrate low-cost high-performance non-isolated AC/DC conversion from a universal input of 85VAC to 265VAC, to a 5V output with the output current up to 150mA.

The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection, and is designed on a compact PCB with a low-cost half-wave input rectification. It is pre-compliant with conducted and radiated EMI requirements by EN 55022/CISPR 22 and the 1.5kV surge test by IEC 61000-4-5 standard. RTKA223012DR0010BU comes with an RAA223012 in an SO8 package.

RTKA223012DR0020BU comes with an RAA223012 in an SOT23-5 package.

Features

  • Universal input range
  • Compact PCB with low-cost external components
  • EMI compliance for EN 55022/CISPR 22
  • Surge test compliance to IEC 61000-4-5 up to 1.5kV
  • Standby power less than 10mW
  • No audible noise

Applications

  • Home appliances
  • Home automation, IoT, and sensors
  • Metering and industry control
  • Bias power

Documentation

Type Title Date
Manual - Hardware PDF 1.77 MB
Datasheet PDF 2.90 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 285 KB
1 item

Related Boards & Kits

Product Options

Applied Filters: