Skip to main content

Overview

Description

The RAA223882, an off-line flyback regulator with an integrated 700V power MOSFET, provides a cost-effective solution for high-input voltage applications such as appliances, air conditioners, and general-purpose isolated power supplies with 30W output. The flyback regulator operates with a constant switching frequency of 65kHz and employs current mode control. At light loads, it operates in burst mode to reduce power consumption and uses secondary-side feedback to provide excellent output voltage regulation. The RAA223882 features an integrated high-voltage (HV) startup for a low system-component count. It also provides frequency dithering to simplify EMI filter design. The device comes in a 7 Ld PDIP package.

Features

  • Integrated with 700V 1.5Ω MOSFET
  • Constant frequency PWM operation with current mode control
  • Burst mode operation at light load
  • Protections:
    • Short-circuit protection (SCP)
    • Overload protection (OLP)
    • Input undervoltage protection (VINUV)
    • VCC overvoltage protection (VCCOV)
    • Output open-loop protection (OLP)
    • Short-winding protection (SWP)
    • Over-temperature protection (OTP)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 2.42 MB
Materials Composition Declaration PDF 98 KB
Materials Composition Declaration XML 6 KB
3 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: