Overview
Description
The iW1702 is a digital offline controller for AC/DC power supplies up to 45W optimized for 9V or greater output voltages. The part uses Renesas' PrimAccurate™ primary-side control technology, eliminating the need for an optical isolation device on the secondary, reducing component count and cost.
For highest power density power supplies, the iW1702 can be paired with the iW676 digital synchronous rectifier controller, which drives a power MOSFET on the secondary side of the power supply to replace the main rectifying diode.
The iW1702 integrates a unique light load operation mode that allows the user to configure the minimum switching frequency at light load through an external resistor. The higher the light load mode switching frequency, the better the dynamic load response (DLR). If the lowest switching frequency is chosen, the no-load power consumption is reduced, negatively impacting the DLR performance. In this case, the iW676 offers integrated active voltage position (AVP) control options that can be used for faster DLR while keeping the no-load power consumption <75mW.
A full array of protection features are integrated, including SmartDefender™ advanced hiccup technology to protect against soft shorts in cables and connectors.
A DiaSIM™ simulation model is available for the iW1702. For more information and where to download, please visit the DiaSIM™ page.
Features
- 45W maximum output power
- iW1702-0X/3X options:
- External supplemental output overvoltage protection, optimized for 9V+ output voltages
- iW1702-1X options:
- External input overvoltage protection, supports 5V+ output voltages
- Programmable light load mode to optimize no-load power consumption and DLR
- < 75mW no-load power consumption
- Compliant with DoE Level VI and EU’s CoC, Version 5, Tier 2 external power supply standards
- PrimAccurate™ primary-side regulation technology
- Eliminates the need for optocoupler
- SmartDefender™ smart hiccup technology
- Protects from soft shorts in cables and connectors
- Additional protection features
- Output short circuit protection
- Output overcurrent protection
- Over-temperature protection
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.14 MB | |
Product Brief | PDF 581 KB | |
Other | XLSM 1.02 MB | |
Other | ZIP 2.02 MB | |
Application Note | PDF 1.19 MB | |
Other | ZIP 4.76 MB | |
Other | ZIP 2.80 MB | |
White Paper | PDF 279 KB | |
Manual - Development Tools | PDF 3.96 MB | |
9 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
DiaSIM™ Simulation Models DiaSIM simulation models let the user test and validate AC/DC power supply designs prior to prototyping.
|
Simulator | Renesas |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: