Overview
Description
The iW1600 PWM controller works with Renesas' iW600 secondary-side voltage position controller for ultra-fast dynamic load response, while PrimAccurate™ primary-side control eliminates the need for an optocoupler.
The iW1600 directly drives a bipolar junction transistor (BJT) for softer switching versus FETs, improving EMI and reducing the number of EMI filtering components.
With no-load power consumption of <10mW, the iW1600 integrates an active start-up circuit for the shortest start-up time without sacrificing no-load power consumption.
Comprehensive protection features include SmartDefender™ advanced hiccup technology to help address soft short circuits in cables and connectors.
Works with the iW600 voltage position controller for ultra-fast DLR.
Features
- 10W Output Power
- Drives External Low Cost BJT
- Integrated Active Start-up Circuit
- Easily Meets DoE External Power Supply and EU Code of Conduct, Version 5, Tier 2 Standards
- <10mW No-Load Power Consumption
- Works with iW600 for Ultra-Fast Dynamic Load Response (DLR)
- Quasi-Resonant Control Optimizes Efficiency at All Loads
- PrimAccurate™ - Primary-Side Control, No Optocoupler Needed
- User-Configurable Voltage Offset Compensation for Voltage Loss in Cables and Connectors (4 Options)
- EZ-EMI™ Design to Easily Meet Global EMI Specifications
- SmartDefender Smart Hiccup Technology
- Helps Address Soft-Shorts in Cables, Connectors without Latching Off
- Helps Protect Cables and Connectors from Excessive Heat and Damage by Reducing Average Power During Short Circuit by at Least 50%
- Fully Protected from Fault Conditions
- Over-Temperature Protection
- Output Overvoltage and Overcurrent
- Input Undervoltage Protection
- Sense-Resistor Short Circuit Protection
- SOIC-7 Package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 844 KB | |
Product Brief | PDF 471 KB | |
Other | ZIP 2.54 MB | |
Other | ZIP 2.94 MB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: