Overview
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Features
- High speed switching
- Capable of 4.5 V gate drive
- Low drive current
- High density mounting
- Low on-resistance: RDS(on) = 11 mΩ typ. (at VGS = 10 V)
- Pb-free
- Halogen-free
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 98 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
4 items
|
Design & Development
Boards & Kits
CN032-GATEWAYREFZ
Active
RZ/N2L Remote I/O Solution Kit
The RZ/N2L Remote I/O Solution Kit is a development kit for evaluating remote I/O applications using the RZ/N2L Gateway Solution Board which is equipped with digital IO interface with photocoupler isolation and analog input and supports industrial network communications such as EtherCAT and...
Recommended Documents:
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: