Skip to main content

Overview

Description

Renesas' 8th-generation insulated-gate bipolar transistors (IGBTs) feature an exclusive trench gate configuration in the process structure. These devices deliver faster switching performance compared to earlier IGBT generations and reduce conduction losses by lowering the saturation voltage.

The RBN75N65T1UFWA 650V/75A IGBT offers a low collector-to-emitter saturation voltage, making it suitable for power switching applications. It is available as an unsawn wafer.

Features

  • Renesas generation 8th Trench IGBT
  • Low collector to emitter saturation voltage
  • High speed switching
  • Unsawn wafer
  • Wafer size = 200mm
  • Quality grade: Standard

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 138 KB
Application Note PDF 521 KB 日本語
Application Note PDF 881 KB 日本語
Application Note PDF 712 KB 日本語
Application Note PDF 842 KB
Application Note PDF 1.05 MB 日本語
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: