Lead Count (#) | 3 |
Pkg. Type | MP-25SK |
Pkg. Code | pkg_7564 |
Pb (Lead) Free | Yes |
RoHS (NP80N04NUG-S18-AY) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
Pkg. Type | MP-25SK |
Lead Count (#) | 3 |
Carrier Type | Tube |
Pb (Lead) Free | Yes |
Channels (#) | 1 |
Ciss (Typical) (pF) | 4900 |
ID (A) | 80 |
Lead Compliant | No |
Length (mm) | 10 |
MOQ | 1 |
Mounting Type | Through Hole |
Nch/Pch | Nch |
Pch (W) | 115 |
Qg typ (nC) | 90 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 4.8 |
Series Name | NP Series |
Tape & Reel | No |
VDSS (Max) (V) | 40 |
VGSS (V) | 20 |
Vgs (off) (Max) (V) | 4.0 |
Width (mm) | 9 |
Support is limited to customers who have already adopted these products.