Overview
Description
Target Board for RX family provides an entry point to evaluation, prototyping and developing for the RX MCU family. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.
Features
- On-board RX MCU (Each Target Board contains different RX family series)
- Excellent choice for basic evaluation and development of selected MCU
- Full access to all MCU pins by provided header through-hole connections
- Included on-chip debugging can be used for own development
- USB connector to power and debug the MCU (no USB cable included)
- Development environment like e² studio can be downloaded for free
Applications
Design & Development
Related Boards & Kits
Target Board for RX23W
The Target Board for RX23W provides an entry point to evaluation, prototyping and developing for the RX23W MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides...
Target Board for RX231
The Target Board for RX231 provides an entry point to evaluation, prototyping and developing for the RX231 MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides...
Target Board for RX65N
The Target Board for RX65N provides an entry point to evaluation, prototyping and developing for the RX65N MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides...
Target Board for RX130
The Target Board for RX130 provides an entry point to evaluation, prototyping and developing for the RX130 MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides...
Target Board for RX23W Module
The Target Board for RX23W Module provides an entry point to evaluation, prototyping and developing for the RX23W module. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product...
Target Board for RX66N
The Target Board for RX66N provides an entry point to evaluation, prototyping and developing for the RX66N MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides...
Target Board for RX671
The Target Board for RX671 provides an entry point to evaluation, prototyping and developing for the RX671 MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides...
Target Board for RX140
The Target Board for RX140 is an evaluation board for initial deployment consideration that is both inexpensive and provides access to all of the RX140 signal pins. In addition, it is equipped with an emulator circuit, making it possible to develop applications immediately by connecting to a PC...
Target Board for RX660
The Target Board for RX660 provides an entry point to evaluation, prototyping and developing for the RX660 MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides...
Product Options
Applied Filters:
Videos & Training
News & Blog Posts
Blog Post
Jul 22, 2022
|