Overview
Description
The Renesas Starter Kit for RL78/G1G is intended as a user-friendly introductory and evaluation tool for the RL78/G1G microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
* In order to make a product installer active, this product needs the internet connection.
* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.
About the bundled emulator
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator
(PDF | English, 日本語)
The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.
After stock of the Kit with E1 emulator ends, the kit will not include the E1 emulator.
[Notification] End of Life (EOL): Renesas Starter Kits with E1 Emulator
(PDF | English, 日本語)
Configuration
[Kit with Renesas CubeSuite+]
- CPU Board
- Detachable Colour LCD Board Pmod™ Compatible
- Detachable AD Adjustment Shaft
- E1 Emulator (Provided until stock of the Kit with E1 emulator ends)
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- DVD-ROM
- - Documents:
- User Manual, Tutorial, and more
- - IDE:
- CubeSuite+ (Evaluation Software)
- RL78, 78K0R Compiler
- Debugger: E1 Emulator Debugger
- - Flash Memory Programmer:
- Renesas Flash Programmer (Evaluation Software)
[Kit with e² studio]
- CPU Board
- Detachable Colour LCD Board Pmod™ Compatible
- Detachable AD Adjustment Shaft
- E1 Emulator (Provided until stock of the Kit with E1 emulator ends)
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- DVD-ROM
- - Documents:
- User Manual, Tutorial, and more
- - IDE:
- e² studio
- KPIT GNURL78 Toolchain
- E1 Emulator Debugger
- and more
- The CubeSuite+ Evaluation Software does not come with technical support services. In addition, The CubeSuite+ Evaluation Software has some restrictions compared to the Product Version.
- The scope of available memory is restricted to 64 KB of the internal ROM (0-FFFFh) and to the internal RAM.
- The Renesas Flash Programmer Evaluation Software does not come with technical support services.
- The IDE and flash programmer of the DVD-ROM do not support the E2 emulator and E2 emulator Lite. When you use either of the emulators, download the latest tool from the Renesas website.
Applications
Design & Development
Software & Tools
Sample Code
Product Options
Applied Filters: