Skip to main content

Overview

Description

The DALI Lighting Control Solution is based on DALI, the international standard for lighting control stipulated by IEC62386. The protocol stack library supports the DALI-2 international standard for lighting control, and provides comprehensive support for developing DALI-compliant lighting control solutions and lighting equipment. Development tools and boards with Renesas RL78/I1A and RX65N MCUs are available for this solution.

Image

Features

  • Hardware and software development support DALI standard Part 101, 102, 103, 207, 301, and other DALI standard
  • Test under the same conditions as official DiiA-accredited test houses
  • Support for certification testing on behalf of official test houses (GRE Alpha)
  • Consulting services based on the latest DALI specifications

Comparison

Applications

Documentation

Type Title Date
Product Brief PDF 340 KB 日本語
1 item