Overview
Description
The RH850/F1x 80pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 80pin-package. It can be used standalone or in combination with a mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform consisting of mainboards and piggyback boards is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.
Features
- Can be used with all mainboards of the RH850 Evaluation Platform.
- Socket for mounting the MCU [NOTE: MCU is not included, needs to be ordered separately]
- 3.3V or 5.0V single supply voltage via 4mm Banana Jacks (2x red, 1x black)
- External clock circuit
- with an exchangeable 8 or 16MHz Crystal Resonator
- 14pin Renesas Debug Connector to connect a Renesas or 3rd party emulator
- offering LPD (1pin/4pin) and JTAG debug connection support
- offering serial Flash programming support for the RH850 on-chip Flash memory.
- Each pin of the device is accessible via 2.54 mm pitch connector (single row).
- Reset circuit/switch.
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.03 MB | |
Application Note | PDF 334 KB | |
Application Note | PDF 302 KB | |
3 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
RH850 Smart Configurator RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
|
Solution Toolkit | Renesas |
Green Hills Multi Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
|
IDE and Coding Tool | Green Hills Software LLC |
IAR Embedded Workbench for Renesas RH850 IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
4 items
|
Related Boards & Kits
RH850 Generation 1 Base-Mainboard of RH850 Evaluation System
The RH850 Generation 1 Base-Mainboard provides communication interfaces to the RH850 Piggyback boards. The modular RH850 Evaluation System consisting of mainboards and piggyback boards is a platform for evaluating features and performance of Renesas 32-bit RH850 microcontrollers.
RH850 Generation 1 Network-Mainboard of RH850 Evaluation System
The RH850 Generation 1 Network-Mainboard provides additional communication interfaces to the RH850 Piggyback boards in comparison to the RH850 Generation 1 Base-mainboard. The modular RH850 Evaluation System consisting of mainboards and piggyback boards is a platform for evaluating features and...
RH850 Generation 2 Mainboard of RH850 Evaluation System
The RH850 Generation 2 Mainboard provides communication interfaces to the RH850 Piggyback boards. The modular RH850 Evaluation System consisting of mainboards and piggyback boards is a platform for evaluating features and performance of Renesas 32-bit RH850 microcontrollers.
RH850 MCUs Mainboard Evaluation System
This mainboard provides communication interfaces to the RH850 MCU piggyback boards, offering compatibility across the entire RH850 MCU line for scalable development. The modular evaluation system consists of mainboards and piggyback boards allowing users to evaluate the features and performance...
Product Options
Applied Filters: