Overview
Description
TCP/IP stack based middleware for enabling communication features on your embedded applications using RA MCUs. Ubiquitous Network Framework does not limit hardware resource requirements such as MCU ROM/RAM size. In addition, it is also capable of being integrated into your current software architecture with RTOS (e.g., uITRON, Amazon FreeRTOS) or without RTOS (Bare metal case).
Features
- Does not limit hardware resource requirements such as MCU ROM/RAM size
- One-stop solutions for enabling network capability on your embedded devices
- Integrate into your current software architecture with RTOS (e.g. uITRON, Amazon FreeRTOS) or without RTOS (Bare metal case)