Overview
Description
HCC's MISRA-compliant TCP/IP is a highly efficient embedded stack, developed using a verifiable process and conforming strongly to MISRA coding standards. It gives high performance with documented quality levels, making embedded IoT applications more reliable. Every stack is provided with a test suite to verify the correct operation on the target system.
The stack supports IPv4 and IPv6. Protocols include MQTT, SNMP, and all other common protocols. Software is provided with optimized Ethernet drivers and integrates with any RTOS. Security can be provided by IPsec/IKEv2, TLS 1.3, and HCC's encryption suite CryptoCore. Support is available for Renesas RA MCUs.
Features
- MISRA-compliant, supports IPv4 and IPv6
- Optimized Ethernet drivers provided
- Integrates easily with any RTOS
- Security can be provided by IPsec/IKEv2 and TLS/DTLS
- RAM requirements typically as low as 12kB, small ROM footprint
- Supports multiple network interfaces
- DHCP, DNS, NTP, SNTP
- FTP, HTTP(S), MQTT, SMTP, TFTP
- IPsec/IKE, TLS/DTLS, EAP, SSH, NAT, MACsec
- Server and client side support
- Renesas Ethernet controllers