Overview
Description
The RA4T1 Fast Prototyping Board comes equipped with an R7FA4T1BB3CFM microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, with Arduino Uno and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.
Sample software is available to demonstrate the functionality of the RA4T1 MCU and for connecting between the RA4T1 Fast Prototyping Board and various wireless modules or various sensor modules.
Features
- Equipped with an RA4T1 32-bit microcontroller 64-pin, on-chip memory: 128KB code flash, 40KB SRAM, 4KB data flash memory
- No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit
- Through-holes with access to all of the pins of the microcontroller
- Arduino Uno and Pmod™ interfaces come standard
- Support for various RA4T1 software and tools
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 903 KB 日本語 | |
Application Note | PDF 163 KB | |
Schematic | ZIP 35.95 MB | |
Manual - Development Tools | PDF 1.75 MB 日本語 | |
4 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
1 item
|
Sample Code
Product Options
Applied Filters:
Videos & Training
News & Blog Posts
Quickly Programming RA MCU Innovation Kits for IoT | Blog Post | Jan 28, 2022 |
The RA MCU Family is Made to Help Solve Your Design Challenges | Blog Post | Jan 28, 2022 |
Accelerate Debugging Using RA MCU Innovation Kits for IoT Applications | Blog Post | Nov 18, 2021 |
Beginning to Innovate Has Never Been Easier | Blog Post | Nov 11, 2021 |