Skip to main content

Overview

Description

The 70V07 is a high-speed 32K x 8 dual-port static RAM designed to be used as a stand-alone 256K-bit dual-port SRAM or as a combination Master/Slave dual-port SRAM for 16-bit or more word systems which results in full-speed, error-free operation without the need for additional discrete logic. An automatic power-down feature controlled by Chip Enable (CE) permits the on-chip circuitry of each port to enter a very low standby power mode.

Features

  • True dual-ported memory cells which allow simultaneous reads of the same memory location
  • Easily expands data bus width to 16 bits or more
  • Interrupt flag
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • TTL-compatible, single 3.3V (±0.3V) power supply
  • Available in 68-pin PGA and PLCC, and 80-pin TQFP packages
  • Industrial temperature range (-40 °C to +85 °C) is available

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE Log in to Download Z 23 KB
Model - IBIS ZIP 12 KB
2 items

Product Options

Applied Filters: