Skip to main content
Renesas Electronics Corporation

Features

  • Processor interface supports MPC74xx and PPC750 processors
  • PCI/X Interface supports PCI 2.3 and PCI-X 1.0 modes
  • Memory Controller supports DDR2-333 devices
  • Integrated bus arbiters for processor and PCI/X devices
  • Four independent DMA/XOR channels
  • Clock generator with spread-spectrum capability
  • Two independent Gigabit Ethernet ports
  • HLP Interface for Flash and other simple I/O devices
  • Two UARTs
  • 16-bit parallel GPIO port
  • I2C/EEPROM Interface
  • JTAG support (Boundary scan)

Description

The TSI110 is a low-cost PowerPC interconnect device that bridges PCI/X, DDR2 SDRAM, Gigabit Ethernet, and Flash. The integrated features of the TSI110 serve to reduce the number of components in a system, resulting in significantly lower system cost, power, and design complexity. It is well suited for a variety of applications, including entry-level router and storage, consumer appliance, set-top box, video surveillance, video/IP, and printers.

Applied Filters: