Skip to main content

Overview

Description

The 74CBTLV3253 is a dual 1-of-4 high-speed multiplexer/demultiplexer. The select (S0, S1) input controls the data flow. The multiplexer/demultiplexer switches are disabled when the output-enable (OE) input is high. The 74CBTLV3253 operates at -40 °C to +85 °C.

Features

  • Functionally equivalent to QS3253
  • 5Ω switch connection between two ports
  • Isolation under power-off conditions
  • Overvoltage tolerant
  • Latch-up performance exceeds 100mA
  • VCC = 2.3V to 3.6V, normal range
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Available in 16-pin QSOP and TSSOP packages

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 9 KB
Model - SPICE Log in to Download ZIP 19 KB
2 items

Product Options

Applied Filters: