Skip to main content

Overview

Description

The PS8502, PS8502L1, PS8502L2 and PS8502L3 are 8-pin High-Speed photocouplers containing a GaAIAs LED on input side and a PN photodiode and a High-Speed amplifier transistor on output side on one chip. The PS8502 is in a plastic DIP (Dual In-line Package) with 8 mm creepage distance product. The PS8502L1 is lead bending type for long creepage distance. The PS8502L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS8502L3 is lead bending type (Gull-wing) for surface mounting.

Features

  • Long creepage distance (8 mm MIN.: PS8502L1, PS8502L2)
  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • High supply voltage (VCC = 35 V MAX.)
  • High-Speed response (tPHL, tPLH = 0.8 μs MAX.)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • TTL, CMOS compatible with a resistor
  • Ordering number of tape product: PS8502L2-E3: 1 000 pcs/reel PS8502L3-E3: 1 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) BSI approved: No. 8937, 8938 SEMKO approved: No. 615433 NEMKO approved: No. P06207243 DEMKO approved: No. 314091 FIMKO approved: No. FI 22827 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40019182 (Option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 380 KB 日本語
Brochure PDF 4.60 MB 日本語
Application Note PDF 139 KB 日本語
Brochure PDF 5.41 MB 日本語
Brochure PDF 5.16 MB 日本語
Product Reliability Report PDF 184 KB
Product Advisory PDF 151 KB 日本語
Product Change Notice PDF 755 KB 日本語
Product Change Notice PDF 465 KB 日本語
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: