Overview
Description
The LDS6202 PureTouch® capacitive touch sensor IC is a highly accurate solution for capacitive touch sensor applications, supporting a wide variety of possible touch input types including buttons, scroll wheels, and sliders. The device contains 4 capacitive sensor input pins and supports enhanced functionality including proximity-sensing and power-on touch detection.
Features
- 4 touch sensor channels
- 2ms update rate per active sensor
- Built-in Slider/Scroll Support
- Configurable hysteresis and debounce
- 1.65-5.5v supply voltage
- <125uW (full power), <50uW (low power)
- I2C compatible serial I/F with VDDIO
- Power on touch detection
- Enhanced proximity sensing
- TQFN and SOIC packages available
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 769 KB | |
End Of Life Notice | PDF 550 KB | |
End Of Life Notice | PDF 547 KB | |
Other | PDF 19 KB | |
Flyer | PDF 602 KB | |
Device Errata | PDF 39 KB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: