Overview
Description
The ISL8115EVAL2Z is a synchronous buck converter evaluation board that is used to implement Renesas' ISL8115 wide input range pulse width modulation (PWM) controller. Utilizing voltage mode control with input feed-forward, this board maintains a constant loop gain for an optimal transient response, especially for applications with a wide input voltage range.
Features
- Wide VIN range operation: 2.97V to 36V; up to 5.5V output and 30A load current per phase
- Fast transient response
- Voltage-mode PWM leading-edge modulation with non-linear control
- Input voltage feed-forward
- Integrated 5V high-speed 4A MOSFET gate drivers
- Internal bootstrap diode
- Oscillator programmable from 150kHz to 1.5MHz
- Frequency synchronization to external clock signal
- Diode emulation mode for light load efficiency improvement
- Output OVP/UVP, OCP and OTP
- Power-good (PGOOD) open drain output
- Adjustable soft-start
- Pre-bias start-up function
- Excellent output voltage regulation
- 0.6V ±1.0% internal reference (-40 °C ~ 125 °C)
- 0.6V ±0.7% internal reference (-40 °C ~ 105 °C)
- Differential voltage sensing
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 908 KB | |
Datasheet | PDF 1.41 MB | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters: