Overview
Description
The ISL8115DEMO1Z is a compact reference design synchronous buck converter (28.19mm x 16.89mm) for implementing Renesas' ISL8115 wide input range PWM controller. Utilizing voltage mode control with input feed-forward, the ISL8115DEMO1Z maintains a constant loop gain for optimal transient response, especially for applications with a wide input voltage range.
Features
- Small, compact design
- Fast transient response
- Voltage-mode PWM leading-edge modulation with nonlinear control
- Input voltage feed-forward
- Integrated 5V high-speed 4A MOSFET gate drivers
- Internal bootstrap diode
- Oscillator programmable from 150kHz to 1.5MHz
- Frequency synchronization to external clock signal
- Diode emulation mode for light load efficiency improvement
- Output OVP/UVP; OCP and OTP
- Adjustable soft-start
- Prebias start-up function
- Excellent output voltage regulation
- 0.6V ±1.0% internal reference (-40 °C ~ +125 °C)
- 0.6V ±0.7% internal reference (-40 °C ~ +105 °C)
- Differential voltage sensing
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 1.43 MB | |
Datasheet | PDF 1.41 MB | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters: