Overview
Description
The ISL6420A advanced single synchronous buck pulse width modulation (PWM) controller simplifies the implementation of a complete control and protection scheme for a high-performance DC/DC buck converter. It is designed to drive N-channel MOSFETs in a synchronous rectified buck topology. The control, output adjustment, monitoring, and protection functions are integrated into a single package.
The ISL6420A provides simple, single feedback loop, voltage mode control with fast transient response. The output voltage of the converter can be precisely regulated to as low as 0.6V, with a maximum tolerance of ±1.0% over temperature and line voltage variations.
The ISL6420AEVALxZ evaluation boards have been optimized for a 12V input from a standard power supply but can accept a range from 4.5V to 5.5V or 5.5V to 28V as desired. Standoff terminals have been provided in order to connect the input source and the load.
Features
- Operates from:
- 4.5V to 5.5V input
- 5.5V to 28V input
- 0.6V internal reference voltage
- ±1.0% reference accuracy
- Resistor-selectable switching frequency
- 100kHz to 1.4MHz
- Voltage margining and external reference tracking modes
- Output can sink or source current
- Lossless, programmable overcurrent protection
- Uses upper MOSFET's rDS(ON)
- Programmable soft-start
- Drives N-channel MOSFETs
- Simple single-loop control design
- Voltage-mode PWM control
- Fast transient response
- High bandwidth error amplifier
- Full 0% to 100% duty cycle
- Extensive circuit protection functions
- PGOOD, overvoltage, overcurrent, shutdown
- Diode emulation during startup for pre-biased load applications
- Pb-free (RoHS compliant)
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.23 MB | |
Datasheet | PDF 1.14 MB 简体中文 | |
2 items
|
Design & Development
Product Options
Applied Filters: