Overview
Description
The ISL35411DRZ-EVALZ evaluation board is a versatile standalone PCB designed to evaluate the performance of the ISL35411 11Gbps quad-channel driver. Each channel on the device features an output driver capable of providing seven different levels (0 to 6) of adjustable output de-emphasis.
Features
- Connection to external 3.3V power supply
- On-board voltage regulator that provides the 1.2V supply to the IC
- On-board de-emphasis level adjustment using provided jumpers
- SMA connectors to access differential inputs and outputs
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 839 KB | |
Datasheet | PDF 836 KB | |
2 items
|
Design & Development
Product Options
Applied Filters: