Skip to main content

Overview

Description

The HS3104-MC1 module enables quick application integration with a standard 4-pin connector and fully calibrated HS3104 relative humidity and temperature sensor. The HS3104 features a hydrophobic membrane protecting it from environmental dust, particles, and liquids. The HS3004-MC1 is fully coated with HumiSeal for better corrosion resistance. The HS3104 integrated calibration and temperature-compensation logic provides fully corrected RH and temperature values via a standard I2C output. No user calibration of the output data is required.

Features

  • RH accuracy: ±3.5%RH, typical (20 to 80%RH, 25°C)
  • Hydrophobic membrane, IP67 rating
  • HumiSeal coating
  • 14-bit resolution: 0.01%RH, typical 
  • Fast RH response time: 4 seconds, typical
  • Temperature sensor accuracy: ±0.3°C, typical (0 to +70°C)
  • Low current consumption: 1.0µA average (8-bit resolution, 1.8V supply), 24.4µA average (14-bit resolution, 3.3V supply), one RH and temperature measurement per second
  • Excellent stability against aging
  • Very low power consumption

Comparison

Applications

Documentation

Type Title Date
Application Note PDF 1.81 MB
Application Note PDF 131 KB
End Of Life Notice PDF 1.07 MB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training