Overview
Description
The HS3102-MC1 module enables quick application integration with a standard 4-pin connector and fully calibrated HS3102 relative humidity and temperature sensor. The HS3102 features a hydrophobic membrane protecting it from environmental dust, particles, and liquids. The HS3002-MC1 is fully coated with HumiSeal for better corrosion resistance. The HS3102 integrated calibration and temperature-compensation logic provides fully corrected RH and temperature values via a standard I2C output. No user calibration of the output data is required.
Features
- RH accuracy: ±1.8%RH, typical (10 to 90%RH, 25°C)
- Hydrophobic membrane, IP67 rating
- HumiSeal coating
- 14-bit resolution: 0.01%RH, typical
- Fast RH response time: 4 seconds, typical
- Temperature sensor accuracy: ±0.2°C, typical (-10 to +80°C)
- Low current consumption: 1.0µA average (8-bit resolution, 1.8V supply), 24.4µA average (14-bit resolution, 3.3V supply), one RH and temperature measurement per second
- Excellent stability against aging
- Very low power consumption
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 1.81 MB | |
Application Note | PDF 131 KB | |
End Of Life Notice | PDF 1.07 MB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: