Overview
Description
The HS3002 is a highly accurate, fully calibrated relative humidity and temperature sensor. The high accuracy, fast measurement response time, and long-term stability, along with the small package size, make the HS3002 ideal for a wide number of applications from portable to harsh environments.
An integrated calibration and temperature compensation logic provides fully corrected RH and T values via a standard I²C output. The measured data is internally corrected and compensated for accurate operation over a wide range of temperature and humidity levels–user calibration is not required.
Features
- RH accuracy: ±1.8% RH typical
- Fast RH response time (typical 6 seconds)
- Temperature sensor accuracy: ±0.2 °C typical (-10 °C to +80 °C)
- 14-bit resolution: 0.01% RH (typical)
- Low power consumption: 1.0µA average (one RH+T measurement per second, 8-bit resolution, 1.8V supply)
- Extended supply voltage: 2.3V to 5.5V
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: