Overview
Description
The FS3000-EVK simplifies the evaluation of the FS3000 Air Velocity Sensor Module. This sensor module utilizes MEMS thermopile-based sensing structures to enable accurate and robust air velocity measurements in various applications. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.
The FS3000-EVK consists of the following:
- FS3000-1005 Sensor Daughterboard
- Environmental Sensor Communication (ESCom) Board
- USB Cable
- Quick Start Guide
Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.
Features
- Accelerates configuration and evaluation of Renesas environmental sensors
- Supports all operational modes for each sensor, including ultra-low power and AI technology
- Provides sensor-dependent algorithmic outputs, referencing international standards where applicable
- Operates with Renesas-provided software, offering either executable graphical user interface (GUI) or programming examples
- Allows for easy connection of Pmod™ boards for various environmental sensor derivatives and seamless integration with other sensor products via the I2C interface
- Provides background information on air quality sensing and guidance on using sensor firmware
- Additional pins available for measuring power consumption and supply voltage
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 3.05 MB | |
Quick Start Guide | PDF 337 KB | |
Application Note | PDF 135 KB | |
3 items
|
Design & Development
Software & Tools
Related Boards & Kits
Air Velocity Sensor Pmod™ Board (Renesas QuickConnect IoT)
The US082-FS3000EVZ Board enables quick prototyping of the FS3000 mass air velocity sensor module for a custom system design. The board provides a standard PmodTM Type 6A (Extended I2C) connection for the on-board sensor to plug into any MCU evaluation kit with a matching connector.
The...
Product Options
Applied Filters: