Overview
Description
IDT's DAC demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.
Features
- Software interface to easily program DAC parameters and data generation board
- Single global clock input (SMA connector) needed for both generation and data sampling (in case used in combination with data-generation board)
- JESD204B lanes up 10 Gbps (FMC-VITA-57 connector)
- Direct access to both DAC outputs channels (SMA connector)
- Single power supply
- Interoperable with Xilinx ML605 and KC705 Dev kit
- Xilinx LogiCORE IPJESD204
- Interoperable with Altera Arria V GT Dev kit (through FMC connector)
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 4.27 MB | |
Manual - Software | ZIP 6.97 MB | |
Schematic | ZIP 483 KB | |
3 items
|
Design & Development
Related Boards & Kits
HSDC-EXTMOD03B-DB
Obsolete
Digital Pattern Generation board for High-speed JESD204B DACs
HSDC-EXTMOD03B-DB is an FPGA-based digital pattern generation board for IDT’s JESD204B serial interface DACs.
Product Options
Applied Filters: