Overview
Description
The CR3CS-12A 600V, 3A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, pulse generator, and electric tool applications.
Features
- IT(AV): 3A
- VDRM: 600V
- IGT: 100μA
- Tj : 125 °C
- Planar Passivation Type
Comparison
Applications
- Igniter
- Pulse generator
- electric tools
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 476 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Change Notice | PDF 135 KB 日本語 | |
Product Reliability Report | PDF 284 KB | |
Product Reliability Report | PDF 284 KB | |
Product Reliability Report | PDF 284 KB | |
Product Reliability Report | PDF 291 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: