Overview
Description
The BCR30FM-8LB 400V, 30A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for motor control, heater control, power supply, solid state relay, and other general-purpose AC control applications.
Features
- IT (RMS): 30A
- VDRM: 400V
- Tj: 150 °C
- IFGTI, IRGTI, IRGT III: 30mA
- Insulated type
- Planar passivation type
- Viso: 2000V
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 516 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Reliability Report | PDF 284 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: