Overview
Description
The 660 provides clock generation and conversion for clock rates commonly needed in digital video equipment, including rates for MPEG, NTSC, PAL, and HDTV. The 660 uses the latest PLL technology to provide excellent phase noise and long term jitter performance for superior synchronization and S/N ratio. For audio sampling clocks generated from 27 MHz, use the 661. Please contact IDT if you have a requirement for an input and output frequency not included here - we can rapidly modify this product to meet special requirements.
Features
- Packaged in 16-pin TSSOP
- Pb-free packaging, RoHS compliant
- Clock or crystal input
- Low phase noise
- Low jitter
- Exact (0 ppm) multiplication ratios
- Power-down control
- Reference clock output available
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 251 KB | |
End Of Life Notice | PDF 1.10 MB | |
Product Change Notice | PDF 611 KB | |
Product Change Notice | PDF 611 KB | |
Product Change Notice | PDF 596 KB | |
Product Change Notice | PDF 544 KB | |
Product Change Notice | PDF 663 KB | |
Product Change Notice | PDF 439 KB | |
Product Change Notice | PDF 361 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: