Skip to main content

Overview

Description

The F2933 is a high-reliability, low-insertion loss, 50Ω single-pole double-throw (SP2T) absorptive RF switch designed for a wide range of markets and applications. This device covers a broad frequency range from 50MHz to 8000MHz, has an operating temperature range of -40 °C to 105 °C, and a wide supply voltage range of 2.7V to 5.5V. Designed for high-power handling, the F2933 has a P1 dB as high as 36.5dBm, supporting a peak operating power of 34dBm in the through path and a hot switching power of 27dBm into the terminated RF port. In addition to providing low-insertion loss, the F2933 also delivers high isolation and low distortion performance while providing a 50Ω termination to the unused RF ports.

The F2933 uses a single positive supply voltage supporting three logic control pins using either 3.3V or 1.8V control logic.

Features

  • Dual symmetric broadband, absorptive RF ports
  • High-performance RF at 2GHz
    • RFC-RFX Isolation of 67dB
    • Insertion Loss of 0.79dB
  • High continuous RF CW Power Handling
    • Selected RF path: 34dBm
    • Terminated RF path: 27dBm
  • High linearity:
    • IIP2 of 111dBm
    • IIP3 of 64dBm
  • 3.3V and 1.8V compatible control logic
  • Operating temperature of -40 °C to +105 °C
  • 4mm x 4mm 16-pin QFN package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 3.99 MB
Guide PDF 2.24 MB
Product Brief PDF 438 KB
Product Change Notice PDF 170 KB
4 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - S-parameter ZIP 227 KB
1 item

Product Options

Applied Filters: