Skip to main content

Overview

Description

The F1951 Digital Step Attenuator (DSA) featuring Glitch-Free™ technology improves system reliability and settling time. It has an attenuation range of 31.5dB with excellent accuracy and very low distortion.

Features

  • Glitch-Free, < 0.6dB transient overshoot
  • 100MHz to 5000MHz frequency range
  • Spurious free design
  • 3V to 5V supply
  • Attenuation error < 0.2dB at 2GHz
  • Low insertion loss < 1.2dB at 2GHz
  • Excellent linearity +68dBm IP3I
  • Fast settling time, < 400nsec
  • Class 2 JEDEC ESD (> 2kV HBM)
  • Serial interface 31.5dB range
  • 4mm x 4mm thin VFQFPN 24-pin package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 2.48 MB
Guide PDF 2.24 MB
Guide PDF 2.83 MB
Product Brief PDF 1.07 MB
Application Note PDF 513 KB
Product Change Notice PDF 45 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 169.81 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - S-parameter ZIP 1.68 MB
1 item

Product Options

Applied Filters: