Overview
Description
The F1455 is a high-gain/high-linearity 1400MHz to 2300MHz TX variable gain amplifier (VGA) used in transmitter applications. The F1455 TX VGA provides 32dB maximum gain with +39dBm OIP3 and 4dB noise figure. Up to 29.5dB gain control is achieved using the combination of a digital step attenuator (DSA) plus KLIN™ RF variable gain amplifier gain adjustment. This device uses a single 5V supply and 216mA of ICC. It is packaged in a 6mm x 6mm, 28-QFN with 50Ω single-ended RF input and RF output impedances for ease of integration into the signal path.
Features
- Broadband 1400MHz to 2300MHz
- 32dB max gain
- 4dB NF at max gain (2000MHz)
- KLIN™ amplifier with 6dB gain range
- DSA: 23.5dB range
- 29.5dB total gain control range, 0.5dB step
- < 2dB overshoot between major gain transitions such as 15.5dB to 16dB atten
- +40dBm OIP3
- Maintains +23.5dBm output P1dB over first 6dB gain adjustment range
- SPI interface for DSA control
- Single 5V supply voltage
- ICC = 216mA
- Up to +105 °C TCASE operating temperature
- 50Ω input and output impedance
- Standby for power savings
- Pin compatible 700MHz and 2700MHz versions
- 6mm x 6mm, 28-QFN package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 4.75 MB | |
Guide | PDF 2.24 MB | |
Guide | PDF 2.83 MB | |
Product Change Notice | PDF 113 KB | |
Overview | PDF 1.15 MB | |
Product Change Notice | PDF 32 KB | |
6 items
|
Design & Development
Software & Tools
Boards & Kits
Evaluation Board for F1455 TX VGA
The F1455EVBK is a fully populated evaluation board which allows the customer to easily evaluate the F1455 TX RF Digital Variable Gain Amplifier. Attenuation is set using SPI.
The F1455EVS is a complete hardware and software solution that allows customers to digitally control the F1455EVBK...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: