Overview
Description
The F1358 is a highly linear complex IF digital pre-distortion (DPD) demodulator with built-in digital step attenuator (DSA) and single-pole-double-throw switches (SP2Ts). It receives the signal coming out of the PA so that the I&Q data at the baseband can be pre-distorted before being sent to the Tx DAC to counteract the distortion inherent in the downstream PA. The signal coupled from the PA is adjusted via a DSA to a lower level and then sub-sampled at an IF frequency of ~200MHz which necessitates the need for a highly linear demodulator to downmix to quadrature IF from the Transmit frequency. By sampling IF_I and IF_Q independently and then digitally combining these signals, an effective doubling of the sample rate can be achieved. Any distortion in this path will degrade the performance of the DPD algorithm. By utilizing an ultra-linear demodulator with integrated DSA such as the F1320/F1370, the ACLR and/or power consumption of the full Tx system can be improved significantly.
Features
- Wide flat performance IF BW
- Wide RF and LO BWs (~ 800MHz)
- Ideal for multi-carrier systems
- Drives ADC directly
- Ultra-linear +42dBm IP3O
- Excellent ACLR performance
- 200Ω output impedance
- Fully integrated DPD demodulator
- 6mm x 6mm 36-pin package
- Standby mode with fast recovery
- ICC: 230mA
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.16 MB | |
Guide | PDF 2.24 MB | |
Product Change Notice | PDF 39 KB | |
Product Change Notice | PDF 482 KB | |
Product Change Notice | PDF 33 KB | |
5 items
|
Design & Development
Boards & Kits
Evaluation Board for F1358 DPD Demodulator
The F1358EVBI is a fully populated evaluation board which allows the customer to easily evaluate the F1358 DPD Demodulator. RF input, standby mode, and attenuator setting may be set using the F1358’s serial port input. The board also allows one to control the Standby mode using a separate STBY...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: