Skip to main content

Overview

Description

The 843071I is a Serial ATA (SATA)/Serial Attached SCSI (SAS) Clock Generator. The 843071I uses an 18pF parallel resonant crystal over the range of 20.833MHz - 28.3MHz. For SATA/SAS applications, a 25MHz crystal is used and either 75MHz or 150MHz may be selected with the FREQ_SEL pin. For 10Gb Fibre Channel applications, a 26.5625MHz crystal is used for 159.375MHz output. The 843071I has excellent <1ps phase jitter performance, over the 12kHz - 20MHz integration range. The 843071I is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Features

  • One differential 3.3V or 2.5V LVPECL output
  • Crystal oscillator interface,18pF parallel resonant crystal (20.833MHz – 28.3MHz)
  • Output frequency range: 62.5MHz – 170MHz
  • VCO range: 500MHz – 680MHz
  • RMS phase jitter at 150MHz, using a 25MHz crystal (12kHz – 20MHz): 0.64ps (typical) @ 3.3V output
  • RMS phase jitter at 159.375MHz, using a 26.5625MHz crystal (1.875MHz – 20MHz): 0.40ps (typical) @ 3.3V output
  • Full 3.3V or 2.5V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: