Skip to main content

Overview

Description

The ICS650-11 is a low cost, low jitter, high performance clock synthesizer customized for Broadcom. Using analog Phase-Locked Loop (PLL) techniques, the device accepts a 25.0MHz clock or fundamental mode crystal input to produce multiple output clocks of 25.0MHz, 33.33MHz, 66.66MHz, 100.0MHz, and 133.33MHz. All output clocks are frequency locked together. The ICS650-11 outputs all have 0 ppm synthesis error.

Features

  • Packaged in 20-pin narrow SSOP, Pb-free
  • 25.00MHz fundamental crystal or clock input
  • Five fixed output clocks of 25.0MHz, 33.33MHz, 66.66MHz, 100.0MHz, and 133.33MHz
  • Zero ppm synthesis error in all clocks
  • Ideal for Broadcom BCM5600/BCM5400 chipset
  • Full CMOS output swing
  • Advanced, low power, sub-micron CMOS process
  • 3.0V to 5.5V operating voltage
  • Industrial temperature range

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: