Skip to main content
Renesas Electronics Corporation

Features

  • Eighteen LVCMOS/LVTTL outputs, 23Ω typical output impedance
  • Selectable LVCMOS_CLK or LVPECL clock inputs
  • PCLK, nPCLK pair can accept the following differential input levels: LVPECL, SSTL
  • LVCMOS_CLK supports the following input types: LVCMOS or LVTTL
  • Maximum output frequency: 175MHz
  • Additive phase jitter, RMS: 0.108ps (typical), 3.3V/3.3V
  • Output skew: 115ps (maximum)
  • Part-to-part skew: 800ps (maximum), 3.3V/3.3V
  • Operating supply modes:
    Core/Output
    3.3V/3.3V
    3.3V/2.5V
    2.5V/2.5V
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 83940I-01 is a low skew, 1-to-18 LVPECL-to-LVCMOS/ LVTTL Fanout Buffer. The 83940I-01 has two selectable clock inputs. The PCLK, nPCLK pair can accept LVPECL or SSTL input levels. The single-ended clock input accepts LVCMOS or LVTTL input levels. The 83940I-01 is characterized at full 3.3V, full 2.5V and mixed 3.3V input and 2.5V output operating supply modes. Guaranteed output and part-to-part skew characteristics make the 83940I-01 ideal for those clock distribution applications demanding well defined performance and repeatability.

Applied Filters: