Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The 83026I is a low skew, 1-to-2 Differential-to- LVCMOS/LVTTL Fanout Buffer and a member of the family of High Performance Clock Solutions from IDT.The differential input can accept most differential signal types (LVDS, LVHSTL, LVPECL, SSTL, and HCSL) and translate to two single-ended LVCMOS/LVTTL outputs with a maximum output skew of 20ps. The small 8-lead SOIC footprint makes this device ideal for use in applications with limited board space.

Features

  • Two LVCMOS/LVTTL outputs
  • Differential CLK/nCLK input pair
  • CLK/nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • Output frequency: 350MHz (typical)
  • Output skew: 20ps (maximum)
  • Part-to-part skew: 600ps (maximum)
  • Additive phase jitter, RMS: 0.092ps (typical)
  • Small 8 lead SOIC package saves board space
  • Full 3.3V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 31 KB
1 item

Product Options

Applied Filters: