Overview
Description
Support is limited to customers who have already adopted these products.
The HI5762 is a monolithic, dual 10-bit, 60MSPS analog-to-digital converter fabricated in an advanced CMOS process. It is designed for high speed applications where integration, bandwidth and accuracy are essential. Built by combining two cores of the HI5767 single channel 10-bit 60MSPS analog-to-digital converter, the HI5762 reaches a new level of multi-channel integration. The fully pipeline architecture and an innovative input stage enable the HI5762 to accept a variety of input configurations, single-ended or fully differential. Only one external clock is necessary to drive both converters and an internal band-gap voltage reference is provided. This allows the system designer to realize an increased level of system integration resulting in decreased cost and power dissipation. The HI5762 has excellent dynamic performance while consuming only 650mW of power at 60MSPS. The A/D only requires a single +5V power supply and encode clock. Data output latches are provided which present valid data to the output bus with a latency of 6 clock cycles. For those customers needing dual channel 8-bit resolution, please refer to the HI5662. For single channel 10-bit applications, please refer to the HI5767.
Features
- Sampling Rate: 60MSPS
- 8.8 Bits at fIN = 10MHz
- Low Power at 60MSPS: 650mW
- Wide Full Power Input Bandwidth: 250MHz
- Excellent Channel-to-Channel Isolation: >75dB
- On-Chip Sample and Hold Amplifiers
- Internal Band-Gap Voltage Reference: 2.5V
- Fully Differential or Single-Ended Analog Inputs
- Single Supply Voltage Operation: +5V
- TTL/CMOS Compatible Sampling Clock Input
- CMOS Compatible Digital Outputs: 3.0V/5.0V
- Offset Binary Digital Data Output Format
- Dual 10-Bit A/D Converters on a Monolithic Chip
Comparison
Applications
- Wireless Local Loop
- PSK and QAM I&Q Demodulators
- Medical Imaging
- High Speed Data Acquisition
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 822 KB | |
Brochure | PDF 5.41 MB 日本語 | |
End Of Life Notice | PDF 200 KB | |
End Of Life Notice | PDF 692 KB | |
Manual - Development Tools | PDF 612 KB | |
Application Note | PDF 503 KB | |
Application Note | PDF 1.08 MB | |
Application Note | PDF 508 KB | |
Application Note | PDF 287 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: