Overview
Description
Smart Analog IC301 has a built-in instrument amplifier and D/A converter. It is suitable for battery-operated home appliances, industrial applications and healthcare equipment.
The RAA730301 is a monolithic programmable analog IC that supports low voltages and features a range of on-chip circuits such as an instrumentation amplifier, a D/A converter, and a temperature sensor, allowing the RAA730301 to be used as an analog front-end device for processing minute sensor signals. The RAA730301 uses a Serial Peripheral Interface (SPI) to allow external devices to control each on-chip circuit, enabling a more compact package and a reduction in the number of control pins. The compact package used by the RAA730301—a 48-pin LQFP—in turns enables a more compact set design.
Features
- The RAA730301 is a monolithic programmable analog IC that supports low voltages
- On-chip instrumentation amplifier x 1 ch
- On-chip D/A converter x 1 ch
- On-chip variable output voltage regulator x 1 ch
- On-chip temperature sensor x 1 ch
- On-chip SPI x 1 ch
- Includes a low-current mode
- Operating voltage range: 2.2 V ≤ VDD ≤ 3.6 V
- Operating temperature range: −40°C ≤ TA ≤ 105°C
- Package: 48-pin plastic LQFP (fine pitch) (7 × 7)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 729 KB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
Application Note | PDF 324 KB 日本語 | |
Application Note | PDF 1.50 MB 日本語 | |
Application Note | PDF 1.27 MB 日本語 | |
Flyer | PDF 8.02 MB 日本語 | |
6 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Smart Analog Easy Starter Smart Analog Easy Starter is a GUI evaluation tool for designing the analog front-end circuit of Smart Analog devices.
|
Circuit Design Tool | Renesas |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: