Skip to main content

Overview

Description

The ISL28227 and ISL28227SEH are very high precision amplifiers featuring very low noise, low offset voltage, low input bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28227 dual op amps are available in 8 Ld SOIC, TDFN and MSOP packages. Additionally, this device is offered in standard pin configurations and operate over the extended temperature range to -40 °C to +125 °C. The ISL28227SEH is available in a 10 Ld hermetic ceramic flatpack package, is offered in an industry standard pin configuration, and operates over the extended temperature range from -55 °C to +125 °C.

Features

  • Low input offset voltage: ±70μV, max ISL28227SEH ±75μV, max
  • Superb offset voltage TC: 0.5μV/°C, max ISL28227SEH 1μV/°C, max
  • Wide supply range: 4.5V to 40V ISL28227SEH 4.5V to 36V
  • Very low voltage noise: 2.5nV/Hz
  • Input bias current: ±10nA, max
  • Gain-bandwidth product: 10MHz Unity gain stable
  • No phase reversal
  • Operating temperature range: -40° C to +125 °C (ISL28227SEH -55 °C to +125 °)C

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 216 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE TXT 2 KB
1 item

Product Options

Applied Filters: