Overview
Description
Support is limited to customers who have already adopted these products.
The ISL28117, ISL28217, ISL28417, and ISL28417SEH are a family of very high precision amplifiers featuring low noise vs power consumption, low offset voltage, low bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides you with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28117 single and ISL28217 dual are offered in 8 Ld SOIC, MSOP and TDFN packages. The ISL28417 is offered in 14 Ld SOIC, 14 Ld TSSOP packages. All devices are offered in standard pin configurations and operate across the extended temperature range from -40°C to +125°C. The ISL28417SEH is offered in a 14 Ld Hermetic Ceramic Flatpack package. The device is offered in an industry standard pin configuration and operates across the extended temperature range from -55°C to +125°C.
Features
- Low input offset voltage: ±50µV, maximum
- Superb offset voltage TC: 0.6µV/°C, maximum
- Input bias current: ±1nA, maximum
- Input bias current TC: ±5pA/°C, maximum
- Low current consumption: 440µA
- Voltage noise: 8nV/Hz
- Wide supply range: 4.5V to 40V
- Operating temperature range: -40°C to +125°C
- Small package offerings in single, dual and quad
- Pb-free (RoHS compliant)
- No phase reversal
Comparison
Applications
Design & Development
Boards & Kits
Precision Single Low-Noise Op Amps in MSOP-8 Packages Evaluation Board
The ISL28107MSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28107 operational amplifier in an MSOP-8 package, using a variety of user-defined test circuits.
The ISL28107 is a single amplifier featuring...
Precision Single Low-Noise Op Amps in SOIC-8 Packages Evaluation Board
The ISL28107SOICEVAL1Z evaluation boards are design platforms containing all the circuitry needed to characterize critical performance parameters of the ISL28107 operational amplifiers in SOIC-8 packages, using a variety of user-defined test circuits.
The ISL28107 amplifiers feature low noise,...
Precision Single Low-Noise Op Amps in MSOP-8 Packages Evaluation Board
The ISL28117MSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28117 operational amplifiers in MSOP-8 packages, using a variety of user-defined test circuits.
The ISL28117 are very high precision...
Precision Single Low-Noise Op Amps in SOIC-8 Packages Evaluation Board
The ISL28117SOICEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28117 operational amplifier in SOIC-8 packages, using a variety of user-defined test circuits.
The ISL28117 is a very high precision amplifier...
Precision Single Low-Noise Op Amps in MSOP-8 Packages Evaluation Board
The ISL28127MSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28127 operational amplifiers in MSOP-8 packages, using a variety of user-defined test circuits.
The ISL28127 is a very high precision...
Precision Single Low-Noise Op Amps in SOIC-8 Packages Evaluation Board
The ISL28127SOICEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28127 operational amplifier in SOIC-8 packages, using a variety of user-defined test circuits.
The ISL28127 is a very high precision amplifier...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: