Skip to main content

Overview

Description

The ISL28114, ISL28214, and ISL28414 are single, dual, and quad channel general purpose micropower, rail-to-rail input and output operational amplifiers with supply voltage range of 1. 8V to 5. 5V. Key features are a low supply current of 390μA maximum per channel at room temperature, a low bias current, and a wide input voltage range, which enables the ISL28x14 devices to be excellent general purpose op amps for a wide range of applications. The ISL28114 is available in the SC70-5 and SOT23-5 packages, the ISL28214 is in the MSOP8, SO8, and SOT23-8 packages, and the ISL28414 is in the TSSOP14 and SOIC14 packages. All devices operate across the extended temperature range of -40°C to +125°C.

Features

  • Low current consumption: 390μA
  • Wide supply range: 1.8V to 5.5V
  • Gain-bandwidth product: 5MHz
  • Input bias current: 20pA, Max.
  • Operating temperature range: -40°C to +125°C
  • Packages
  • ISL28114 (single): SC70-5, SOT23-5
  • ISL28214 (dual): MSOP8, SO8, SOT23-8
  • ISL28414 (quad): SOIC14, TSSOP14

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 216 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE TXT 3 KB
1 item

Product Options

Applied Filters: