Overview
Description
Smart Analog IC501 has a built-in instrument amplifier and D/A converter. It is suitable for home appliances, industrial applications and healthcare equipment.
Features
- RAA730501CFP for industrial applications
- RAA730501DFP for consumer applications
- Input Mux 3 channels
- Instrumentation amplifier
- 8-bit D/A converter
- Variable output voltage regulator / LDO
- Reference voltage generator
- Temperature sensor
- SPI: 1 channel
- Low power consumption modes available
- Operating voltage range: 3.0 to 5.5 V
- Operating temperature range: Ta= -40 to +105°C
- Package: 48-pin LQFP (7 x 7)
Comparison
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 1.50 MB 日本語 | |
Application Note | PDF 1.27 MB 日本語 | |
Flyer | PDF 8.02 MB 日本語 | |
3 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Smart Analog Easy Starter Smart Analog Easy Starter is a GUI evaluation tool for designing the analog front-end circuit of Smart Analog devices.
|
Circuit Design Tool | Renesas |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: