Overview
Description
Support is limited to customers who have already adopted these products.
The μ PC393MF-DAA is dual comparator which is designed to operate for a single power supply. It includes features of low-voltage operation, a common-mode input voltage that range from V−(GND) level, an open collector output, and low current consumption. Furthermore, this product can operate on a split power supply and be used for an extensive comparison of various voltages. This package becomes smaller than μ PC393G2 package in existence because the package adopts the narrow body SOP that is generally used abroad.
Features
- The package is compliant with a JEDEC standard (MS-012).
- Thermal resistance was improved more than 30% from existing μ PC393G2 by adopting copper-based lead material. (Rth(j-a) = 156°C/W)
- Wider Operating Ambient Temperature range than μ PC393G2 μ PC393MF-DAA (TA = −40 to +85°C), μ PC393G2 (TA = −20 to +80°C)
- Input Offset Voltage: ±2 mV (TYP.)
- Input Bias Current: 17 nA (TYP.)
- A low voltage operation is possible.: V+ − V− : +2 to +32 V
- Pulse Response Time: 1.8 μ s (TYP.)
- A wired OR is possible as the open collector is output.
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 300 KB | |
Training | PDF 258 KB | |
Training | PDF 325 KB | |
Flyer | PDF 1.11 MB 日本語 , 简体中文 | |
Application Note | PDF 357 KB | |
5 items
|
Design & Development
Product Options
Applied Filters: