Pkg. Type | TO-92 |
Pb (Lead) Free | Yes |
RoHS (AC0V8DGM-T-AZ) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
ECCN | |
HTSUS |
Pkg. Type | TO-92 |
Carrier Type | Adhesive Tape |
Pb (Lead) Free | Yes |
Application | For phase control |
Lead Compliant | No |
MOQ | 2500 |
Tape & Reel | No |
Support is limited to customers who have already adopted these products.
Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.