Lead Count (#) | 10 |
Pkg. Code | NRG10 |
Pitch (mm) | 2.54 |
Pkg. Type | VFQFPN |
Pkg. Dimensions (mm) | 7.0 x 5.0 x 0.9 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | NLR |
HTS (US) | 8542390001 |
Lead Count (#) | 10 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Qty. per Reel (#) | 2500 |
Qty. per Carrier (#) | 0 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range | -40 to 85°C |
Advanced Features | Programmable Clock |
C-C Jitter Typ P-P (ps) | 15 |
Core Voltage (V) | 2.5, 3.3 |
Feedback Input | No |
Input Freq (MHz) | 20 - 25.0006 |
Input Type | Crystal, LVCMOS |
Inputs (#) | 1 |
Length (mm) | 7 |
MOQ | 2500 |
Output Banks (#) | 1 |
Output Freq Range (MHz) | 100 - 156.254 |
Output Type | LVPECL |
Output Voltage (V) | 2.5, 3.3 |
Outputs (#) | 1 |
Package Area (mm²) | 35.0 |
Phase Jitter Max RMS (ps) | 0.220 |
Phase Jitter Typ RMS (ps) | 0.179 |
Pitch (mm) | 2.54 |
Pkg. Dimensions (mm) | 7.0 x 5.0 x 0.9 |
Pkg. Type | VFQFPN |
Prog. Clock | Yes |
Reel Size (in) | 13 |
Reference Output | No |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Spread Spectrum | No |
Tape & Reel | Yes |
Thickness (mm) | 0.9 |
Width (mm) | 5 |
The 83PN15639I is a programmable LVPECL synthesizer that is "forward" footprint compatible with standard 5mm x 7mm oscillators. The device uses Renesas' fourth generation FemtoClock™ NG technology for an optimum of high clock frequency and low phase noise performance. Forward footprint compatibility means that a board designed to accommodate the crystal oscillator interface and the optional control pins are also fully compatible with a canned oscillator footprint - the canned oscillator will drop onto the 10-VFQFN footprint for second sourcing purposes. This capability provides designers with programability and lead time advantages of silicon/crystal based solutions while maintaining compatibility with industry standard 5mm x 7mm oscillator footprints for ease of supply chain management. Oscillator-level performance is maintained with Renesas' 4th Generation FemtoClock™ NG PLL technology, which delivers sub 0.2ps rms phase jitter. The 83PN15639I defaults to 156.25MHz using a 25MHz crystal but can also be set to one of four different frequency multiplier settings to support a wide variety of applications. The table below shows some of the more common application settings.